Short description
| Communication module | 1x RS232, 1x PROFIBUS DP V0/V1 master |
General information
| Ready relay | No |
| Status indicators |
2 LEDs for sending/receiving data for IF1 4 LEDs for IF2 bus function |
| Diagnostics | |
| PROFIBUS DP bus function | Yes, using LED status indicators and software |
| RS232 data transfer | Yes, using LED status indicators and software |
| Power consumption | 1.5 W |
| Electrical isolation | |
| IF1 - IF2 | Yes |
| PC - IF1 | No |
| PC - IF2 | Yes |
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
Controller
| SRAM | 1 MB, battery-backed |
Interfaces
Operating conditions
| Degree of protection per EN 60529 | IP20 when installed |
Ambient conditions
| Temperature | |
| Operation | 0 to 55°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 0 to 95%, non-condensing |
Mechanical properties
| Slot | Standard PCI half-size module, Plug & Play |
| Installation in | |
| B&R Automation PC | Yes |
| B&R Panel PC | Yes |
| Desktop PC | Yes |
Material number:
5LS166.6Description:
- Profibus DP master connection
- RS232 interface
Mandatory Accessories
Undefined
| 1A0550.03 | B&R Fieldbus Configurator V03 |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Infrastructure components
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (5LS166.6) | EXE / 511 KB | |
| V3.0 HW Upgrade (5LS166.6) | EXE / 511 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 5LS166.6 | PDF / 945 KB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |