Mechanical properties
Dimensions | |
Width | 645 mm |
Height | 59.5 mm |
Depth | 45 mm |
Weight | 0.8 kg |
Material number:
8FZSS0.00.0400-1Description:
SuperTrak shuttle removal tool
Documentation | Version (Date) | Download |
---|---|---|
SuperTrak Transport System Operation and Maintennance Manual | PDF / 25 MB |