Ambient conditions
Temperature | |
Operation | 5 to 40°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Mechanical properties
Dimensions | |
Length | 27.8 mm |
Diameter | 14 mm |
Weight | 0.02 kg |
Material number:
8F1TCA.SPTB0000I-1Description:
ACOPOStrak pin-type bit for assembling/disassembling shuttle wheels
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 8F1TCA.SPTB0000I-1 V1.5 | PDF / 91 KB |