Ambient conditions
Temperature | |
Operation | 15 to 25°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Mechanical properties
Dimensions | |
Width | 110 mm |
Height | 130 mm |
Depth | 140 mm |
Weight | 0.6 kg |
Material number:
8F1TCA.GATST000I-1Description:
ACOPOStrak alignment tool for guide stands
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 8F1TCA.GATST000I-1 V1.5 | PDF / 115 KB |