Ambient conditions
Temperature | |
Operation | 10 to 30°C |
Storage | -10 to 50°C |
Transport | -10 to 50°C |
Mechanical properties
Dimensions | |
Length | 200.3 mm |
Height | 80.8 mm |
Depth | 38.5 mm |
Weight | 0.27 kg |
Material number:
8F1TCA.DCDG0000I-1Description:
ACOPOStrak calipers for diverter gap
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8F1TCA.DCDG0000I-1 V1.5 | PDF / 179 KB |