Material number:
8F1SA.203.10000X-1Description:
ACOPOStrak shuttle A, 100 mm wide, not suitable for diverters, 10 pcs. 8F1SA.203.10000I-1
Optional Accessories
Shuttles
| 8F1SCP.LF000100X-1 | ACOPOStrak shuttle, lubrication felts, 10 pcs. |
| 8F1SCP.FW000100X-1 | ACOPOStrak shuttle, flat wheels with bearing, 10 pcs. |
| 8F1SCP.ASB00100X-1 | ACOPOStrak shuttle, anti-static brushes including screws, 10 pcs. |
| 8F1SAP.SKGBC100X-1 | ACOPOStrak shuttle, screw replacement part set: Top anti-tip block (40x), bottom anti-tip block (80x), cover (20x), anti-static brushes (20x) |
| 8F1SAP.PC000000X-1 | ACOPOStrak shuttle replacement magnetic cover plates, 10 pcs. |
| 8F1SAP.GD050P00X-1 | ACOPOStrak shuttle anti-tip block, 50 mm, suitable for diverters, 10 pieces |
| 8F1SAP.GD050P00I-1 | ACOPOStrak shuttle anti-tip block, 50 mm, suitable for diverters, 2 pieces |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8F1SA.203.10000I-1 | PDF / 268 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOStrak shuttle A, 100 mm, not suit. for diverters 8F1SA.203.10000I-1 | STP / 1 MB |