General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL | cULus E491528 |
| Cable cross section | 4x (2x 0.14 mm²) |
| Durability |
Hydrolysis resistance per EN 50396 Halogen-free per EN 60754 Silicone-free / PWIS per VW PV 3.10.7 Oil resistance per EN 60811-404 Flame propagation per EN 60332-1-2 Microbial resistance per EN 50396 |
| Certification | UL style 20963 |
Cable construction
| Outer jacket | |
| Material | PUR |
| Color | Violet |
| Signal line |
Connector
| Type | 8-pin male/female M12 circular connector, X-coded |
| Mating cycles | >100 |
| Contacts | 8 |
| Degree of protection per EN 60529 | IP65 when connected |
Electrical properties
| Nominal voltage | 30 VAC |
| Nominal current | 0.5 A |
| Test voltage | |
| Conductor resistance |
Ambient conditions
| Temperature | |
| Operation | -30 to 80°C |
| Moving | -20 to 60°C |
| Static | -40 to 80°C |
Mechanical properties
| Dimensions | |
| Length | 0.2 m |
| Diameter | 6.4 ±0.3 mm |
| Bend radius | |
| Single bend | ≥5x cable diameter |
| Moving | ≥10x cable diameter |
| Torsional strength | ±30°/m |
| Weight | 0.02 kg |
Material number:
8F1CB00X2.31110-0Description:
ACOPOStrak ISC+PLK cable, length 0.2 m, 2x 8-pin male X-coded straight M12 connector
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8F1CB00X2.31110-0 | PDF / 171 KB |