Short description
| I/O module | 1 SSI absolute encoder 24 V |
General information
| Input voltage | 24 VDC -15% / +20% |
| B&R ID code | 0x1BAE |
| Status indicators | I/O function per channel, operating state, module status |
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 0.01 W |
| Internal I/O | 1.3 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
| Type of signal lines | Shielded lines must be used for all signal lines. |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
Digital inputs
| Quantity | 1 |
| Nominal voltage | 24 VDC |
| Input characteristics per EN 61131-2 | Type 1 |
| Input current at 24 VDC | Approx. 3.3 mA |
| Input circuit | Sink |
| Input filter | |
| Hardware | ≤2 µs |
| Software | - |
| Connection type | 3-wire connections |
| Input resistance | 7.19 kΩ |
| Switching threshold | |
| Low | <5 VDC |
| High | >15 VDC |
| Insulation voltage between channel and bus | 500 Veff |
SSI absolute encoder
| Encoder inputs | 24 V, asymmetrical |
| Counter size | 32-bit |
| Max. transfer rate | 125 kbit/s |
| Encoder power supply | Module-internal, max. 600 mA |
| Coding | Gray/Binary |
| CLK: Output current | Max. 100 mA |
| DATA: Input resistance | 18.4 kΩ |
| Insulation voltage between encoder and bus | 500 Veff |
| Overload characteristics of encoder power supply | Short-circuit proof, overload-proof |
| Switching threshold | |
| Low | <5 VDC |
| High | >15 VDC |
Electrical properties
| Electrical isolation |
Bus isolated from encoder and channel Channel not isolated from encoder
|
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20DC1398Description:
- 1 SSI absolute encoder 24 V
- 1 additional input
- 24 VDC and GND for encoder supply
This module is equipped with one input for SSI absolute encoders with 24 V encoder signal.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 Upgrade X20DC1398 | EXE / 545 KB | |
| AS 3.0 Upgrade X20DC1398 | EXE / 544 KB | |
| V2.6 HW Upgrade (X20DC1398) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20DC1398) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20DC1398) | EXE / 854 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X20DC1398 | PDF / 235 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |