General information
| Input voltage | 24 VDC -15% / +20% |
| B&R ID code | 0xF829 |
| Power consumption | 7.5 W |
| Reverse polarity protection | Yes |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 90 mm |
Brief overview
| Content of delivery |
This product contains the following materials: ETAL100.0200-1 X20BC008U X20PS9400 X20DI6371 X20DO6322 X20AI2222 ETAL100.3200-12 For details and additional technical data, see the data sheets for the individual products. |
Material number:
ETAL980.1000-1Description:
The bus controller used in this product provides OPC UA server functions. This allows any OPC UA clients access to read or write data from I/O modules connected to the bus controller. Thanks to the standardized base module, the bus controller can easily be replaced to integrate other fieldbus systems.
- OPC UA bus controller with I/O
- Connection via Ethernet
- Expandable with prewired elements
- Compact dimensions
Mandatory Accessories
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| 0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
| ETAL100.0000-2 | Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm. |
Optional Accessories
Accessories
| ETAL100.1Y05-0 | ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24 VDC, length including connections: 45 cm |
POWERLINK/Ethernet cables
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
Simulation and input devices
| ETAL120.1050-1 | Keypad module with RAFI built-in elements, 1 selector switch, 2 illuminated keys, 1 illuminated actuator, 1 potentiometer drive, prewired on X20TB12 for ETAL210.1060-1, I/O modules required! |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| Firmwareupgrade X20BC008U | ZIP / 493 KB |