General information
| Input voltage | 24 VDC -15% / +20% |
| B&R ID code | 0x1059 |
| Power consumption | 12 W |
| Reverse polarity protection | Yes |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 260 mm |
| Depth | 50 mm |
| Weight | 1 kg |
Brief overview
| Content of delivery |
This product contains the following materials: X90CP174.48-S1 For details and additional technical data, see the data sheets for the individual products. |
Material number:
ETAL210.0X90-1Description:
System ETAL210.0X90-1 offers a wide range of options based on the mobile automation product group from entry-level programming to complex programming processes and even includes HMI.
- ETAL210.0X90-1 - ETA light system mobile automation X90 safety
- Enables extensive control tasks
- Integrated SafeLOGIC
- High processing power thanks to ARM Cortex
- Integrated HMI with VNC server and web server
- Integrated FTP and web server
- Closed-loop control and mathematical functions
- Data recording on mass storage device
- Web-based system diagnostics
- Modular with other ETA light systems via POWERLINK
- Compact dimensions
Mandatory Accessories
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| 0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
| ETAL100.0000-2 | Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm. |
Optional Accessories
Accessories
| ETAL100.1Y05-0 | ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24 VDC, length including connections: 45 cm |
POWERLINK/Ethernet-Cable
| X67CA0E41.0010 | POWERLINK/Ethernet connection cable, RJ45 to M12, 1 m |
Simulation and input devices
| ETAL120.0X90-1 | Keypad module with RAFI built-in elements, 1 selector switch, 1 illuminated key, 1 illuminated actuator, 1 emergency stop, 1 potentiometer drive, prewired on CMC header for ETAL210.0X90-1 |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| General | Version (Date) | Download |
|---|---|---|
| User´s manual ETAL210.0X90-1 | PDF / 869 KB |