Features
| Pushbuttons | |
| Quantity | 2 |
| Type | RAFIX 22 FS+ illuminated |
| Selector switch | |
| Quantity | 1 |
| Type | RAFIX 22 FS+ selector switch 2x60°, maintained |
| Potentiometer | |
| Quantity | 1 |
| Type | RAFIX 22QR potentiometer drive |
| Optional operating elements | |
| Quantity | 1 |
| Type | RAFIX22 FS+ illuminated actuator yellow |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 90 mm |
| Depth | 70 mm |
Material number:
ETAL120.1050-1Description:
ETAL210.1050-1 offers a wide range of possibilities. In order to implement exercises with sensors and actuators, the ETA light system can be extended by this product. Simple exercises can be implemented, such as latching or level monitoring, as can more complex tasks such as traffic lights, running lights and the like.
This product is prepared for connection to ETAL210.1050-1 or ETAL210.1060-1.
To use ETAL120.1050-1 on ETAL210.1050-1 or ETAL210.1060-1, your controller is required to have the appropriate I/O modules.
- We recommend using the following modules:
- 3x X20BM11
- 1x X20DI6371
- 1x X20DO6322
- 1x X20AI2222
- ETAL120.1050-1 - Keypad module, prewired
- Completely wired
- No additional power supply required.
- 2 buttons, 2 maintained buttons
- Each with 1 red, 1 yellow and 1 green illuminated actuator
- Potentiometer for analog value input
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20AI2222 | PDF / 829 KB | |
| Data sheet X20DO6322 | PDF / 794 KB | |
| Datasheet X20(c)DI6371 | PDF / 813 KB | |
| User´s manual ETAL120.1050-1 | PDF / 241 KB |