Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 6 mm |
| Installation |
Dimensions of the installation cutout 187 x 130 mm Can be used for: 6PPT30.070x-xxx 6PPT50.070x-xxx 4PPC30.070x-xxx 4PPC50.070x-xxx 4PPC70.070x-xxx Please check the installation dimensions of the device. |
Material number:
ETAL100.0607-1Description:
Devices such as custom operator panels can be integrated into the ETA light system using this module rack. This product can also be used as a replacement part for existing modules.
- ETAL100.0607-1 - C-Series / T-Series module rack panel 7 inch
- Module rack without hardware
- Installing a C-Series / T-Series panel
- Cutout dimensions: 186.8 mm x 129.9 mm
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |