General information
Interfaces
| USB | |
| Type | USB 2.0, USB 1.1 |
| Connection | To any USB type A interface |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
| Sequential reading |
Full speed: Max. 1 MB/s High speed: Max. 32 MB/s |
| Sequential writing |
Full speed: Max. 0.9 MB/s High speed: Max. 23 MB/s |
Endurance
| SLC flash memory | Yes |
| Data retention | >10 years |
| Data reliability | <1 unrecoverable error per 1014 bits read |
| Mating cycles | >1500 |
Support
| Operating systems | |
| Windows 10 IoT Enterprise LTSB 64-bit | Yes |
| Windows Embedded 8.1 Industry Pro 32-bit | Yes |
| Windows Embedded 8.1 Industry Pro 64-bit | Yes |
| Windows 7 32-bit | Yes |
| Windows 7 64-bit | Yes |
| Windows Embedded Standard 7 32-bit | Yes |
| Windows Embedded Standard 7 64-bit | Yes |
| Windows XP Professional | Yes |
| Windows XP Embedded | Yes |
| Windows 2000 | Yes |
| Windows CE 5.0 | Yes |
| Windows CE 4.2 | Yes |
| Linux for B&R 9 | Yes |
| Linux for B&R 8 | Yes |
Electrical properties
| Current consumption | Max. 0.60 W (In sleep mode: Max. 0.01 W) |
Ambient conditions
Mechanical properties
| Dimensions | |
| Width | 17.97 mm |
| Length | 67.85 mm |
| Height | 8.35 mm |
Material number:
5MMUSB.2048-01Description:
- 2 GB
- USB 1.1, USB 2.0
- High transfer rate
- High data retention
- Ambient temperature during operation: 0 to 70°C