Material number:
1TGMPROBFLTX.00-01Description:
This license makes it possible to use any number of axis groups (of all types) on a target system. An unlimited number of path-controlled axes per axis group is possible. Only one license is necessary per target system; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. It also includes the features of mapp Robotics Advanced licenses 1TGMPROBCDC.10-01, 1TGMPROBFF.10-01 and 1TGMPROBPMF.10-01 as well as the functionality of mapp Axis Basic license 1TGMPAXIS.00-01.