Sensor properties
| Natural resonance (installed) | 30 kHz (nominal) |
| Sensitivity | 100 mV/g ±10% nominal 80 Hz at 22°C |
| Frequency response |
2 Hz (120 cpm) to 10 kHz (600 kcpm) ±5% 1.5 Hz (90 cpm) to 12 kHz (720 kcpm) ±10% 0.8 Hz (48 cpm) to 15 kHz (900 kcpm) ±3 dB |
| Isolation | Isolated base |
| Measurement range | ±50 g |
| Cross-sensitivity | <5% |
Electrical properties
| Electrical disturbances | Max. 0.1 mg |
| Broadband resolution | 0.2 mg (200 µg) over 1 Hz to 15 kHz |
| Spectral noise |
10 Hz to 10 µg/Hz 100 Hz to 4 µg/Hz 1 kHz to 3 µg/Hz |
| Current range | 0.5 to 8 mA |
| Bias voltage | 10 to 12 VDC |
| Settling time | 2 s |
| Output impedance | Max. 200 Ω |
| Housing isolation | >108 Ω at 500 V |
Operating conditions
| Degree of protection per EN 60529 | IP67 |
Ambient conditions
| Temperature | |
| Operation | -55 to 140°C |
| Max. shock resistance | 5000 g |
| Emitted interferences | EN 61326-1:2013 |
| Immunity to interference | EN 61326-1:2013 |
Mechanical properties
| Housing | |
| Material | Stainless steel |
| Installation | M8 x 1.25 x 35 mm screw, included in delivery |
| Weight | 170 g |
| Measurement element | PZT piezoelectric crystal (lead zirconate titanate) |
| Measurement execution | Compressed |
| Tightening torque | 8 Nm |
| Connectors | M12 |
Material number:
0ACS100A.90-2Description:
Accelerometer, nominal sensitivity 100 mV/g, output on side hex recess
Mandatory Accessories
Sensor cable
| 0ACC1000.01-1 | Cable for accelerometer, length 100 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0500.01-1 | Cable for accelerometer, length 50 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0200.01-1 | Cable for accelerometer, length 20 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0150.01-1 | Cable for accelerometer, length 15 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0100.01-1 | Cable for accelerometer, length 10 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0050.01-1 | Cable for accelerometer, length 5 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0020.01-1 | Cable for accelerometer, length 2 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| Certificates | Version (Date) | Download |
|---|---|---|
| 0ACS100A.90-2 Declaration of conformity | PDF / 262 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data Sheet 0ACS100A.x0-x | PDF / 462 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP 0ACS100A.90-2 | ZIP / 12 KB |