General information
Cable construction
| Wire cross section | 28 AWG |
| Shield | Individual cable pairs, entire cable |
| Cable shield | Tinned copper braiding, optical coverage > 85% |
| Outer jacket | |
| Material | PVC |
| Color | Black |
Connector
| Type | 2x DVI-D (24+1), male |
| Mating cycles | 100 |
| Contacts | Gold-plated |
| Mechanical protection | Metal cover with crimped strain relief |
| Locating screw tightening torque | Max. 0.5 Nm |
Electrical properties
| Operating voltage | ≤30 V |
| Conductor resistance | |
| 24 AWG | - |
| 28 AWG | ≤237 Ω/km |
| Insulation resistance | Min. 10 MΩ/km |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
| Temperature | |
| Operation | 0 to 80°C |
Mechanical properties
| Dimensions | |
| Length | 1.8 m ±30 mm |
| Diameter | Max. 9 mm |
| Bend radius | |
| Fixed installation | ≥5x cable diameter (connector to ferrite bead and ferrite bead to ferrite bead) |
| Flexibility | Conditionally flexible, applies from ferrite bead to ferrite bead (tested 100 cycles at 5x cable diameter, 20 cycles/minute) |
| Weight | Approx. 300 g |
Material number:
5CASDL.0018-01Description:
5CASDL.0xxx-01 SDL cables with 45° connector are designed for use in fixed installations.
| Certificates | Version (Date) | Download |
|---|---|---|
| CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 471 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 900 User's Manual | PDF / 30 MB | |
| HMI cable manual | PDF / 3 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |