8LSAA4.D8045S100-3

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 2.8
Nominal power PN [W] 1319
Nominal current IN [A] 2.89
Stall torque M0 [Nm] 3.2
Stall current I0 [A] 3.3
Maximum torque Mmax [Nm] 11.3
Maximum current Imax [A] 15
Maximum speed nmax [rpm] 7000
Torque constant KT [Nm/A] 0.97
Voltage constant KE [V/1000 rpm] 58.64
Stator resistance R2ph [Ω] 5.3
Stator inductance L2ph [mH] 12.4
Electrical time constant tel [ms] 2.34
Thermal time constant ttherm [min] 38
Moment of inertia J [kgcm2] 1.1
Weight without brake m [kg] 3.8
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0.6
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 4X5X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder D8 2.2 inductive single-turn
Shaft end Key
Material number:
8LSAA4.D8045S100-3
Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 2.800 Nm - Stall torque: 3.200 Nm - Centering diameter: 60.00 mm, j6 fit - Flange square dimension: 70.00 mm - Brake holding torque: 0.00 Nm - Shaft key d=14.00 k6x30.00 mm, without oil seal - ECI 1119 FS ENDAT22, S: 1 - 00: No special option - Efficiency: 91.6
{"MotorCurrMax":"15.00","MotorCurrRated":"2.890","MotorCurrStall":"3.300","MotorPolepairs":"5","MotorSpeedMax":"7000","MotorSpeedRated":"4500","MotorStatorInductance":"12.40000","MotorStatorResistance":"5.300","MotorTorqConst":"0.970","MotorTorqMax":"11.30","MotorTorqRated":"2.800","MotorTorqStall":"3.200","MotorVoltageConst":"58.64","MotorAcoposType1":"1045","MotorAcoposType2":"0028","MotorAcoposType3":"","MotorAcoposType4":"4X5X","productId":"8LSAA4.D8045S100-3"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSAA4.D8045S100-3) EXE / 610 KB
V6.0 DT Upgrade (8LSAA4.D8045S100-3) EXE / 583 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo