8KSC82.ee011ff00-0

Motor
Nominal speed nN [rpm] 1100
Number of pole pairs 3
Nominal torque Mn [Nm] 120
Nominal power PN [W] 13823
Nominal current IN [A] 27.3
Stall torque M0 [Nm] 130
Stall current I0 [A] 29.3
Maximum torque Mmax [Nm] 305
Maximum current Imax [A] 76
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 4.63
Voltage constant KE [V/1000 rpm] 300
Stator resistance R2ph [Ω] 0.64
Stator inductance L2ph [mH] 19.4
Electrical time constant tel [ms] 31.656
Thermal time constant ttherm [min] 22.8
Moment of inertia J [kgcm2] 450
Weight without brake m [kg] 110
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Connector type Terminal box
Material number:
8KSC82.ee011ff00-0
Description:
Synchronous motor, external cooling; centrifugal fan, flange mounting, B-side foot mounting possible; size 8, length 2, nominal speed 1100 rpm;
{"MotorCurrMax":"76.00","MotorCurrRated":"27.300","MotorCurrStall":"29.300","MotorPolepairs":"3","MotorSpeedMax":"4300","MotorSpeedRated":"1100","MotorStatorInductance":"19.40000","MotorStatorResistance":"0.640","MotorTorqConst":"4.630","MotorTorqMax":"305.00","MotorTorqRated":"120.000","MotorTorqStall":"130.000","MotorVoltageConst":"300.00","MotorAcoposType1":"1320","MotorAcoposType2":"0330","MotorAcoposType3":"","MotorAcoposType4":"","productId":"8KSC82.ee011ff00-0"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo