General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Material number:
8I0XE086.403-1Description:
EMC installation kit for P86 size 3, power output class: 11 to 22 kW (15 to 30 HP)
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 8I0XE086.403-1 | ZIP / 1 MB |