8I0PT096.402-1

Operating conditions
Degree of protection per EN 60529 IP66
Mechanical properties
Dimensions
Width 106 mm
Height 175.8 mm
Depth 130.7 mm
Weight 0.25 kg
Material number:
8I0PT096.402-1
Description:
Pass-through mounting kit for P96 IP66

Please choose country and language

B&R Logo