8I0PT096.401-1

Operating conditions
Degree of protection per EN 60529 IP65
Mechanical properties
Dimensions
Width 85.9 mm
Height 152.2 mm
Depth 67 mm
Weight 0.3 kg
Material number:
8I0PT096.401-1
Description:
Pass-through mounting kit for P96 IP65

Please choose country and language

B&R Logo