General information
| Certifications | |
| CE | |
| KC | Yes |
Mains connection
| Power dissipation | - |
| Max. nominal voltage | 3x 240 VAC + 10% |
| Nominal filter current | 15 A |
| Max. fault current | 100 mA |
Operating conditions
| Installation elevation above sea level | - |
| Degree of protection per EN 60529 | - |
| Max. relative humidity per IEC 60068-2-3 | 93% |
| Ambient temperature | 50°C |
| Maximum installation elevation | - |
Ambient conditions
| Temperature | |
| Storage | - |
Mechanical properties
| Weight | 1.44 kg |
| Installation | Under the frequency inverter |
General information
| Conformity to standard | EN 133200 |
Material number:
8I0FT015.100-1Description:
15 A EMC filter for ACOPOSinverter S44 (3-phase 200-240 V, 1.5-2.2 kW).