General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| KC | Yes |
Mains connection
| Power dissipation | 7.5 W |
| Max. nominal voltage | 1x 240 VAC +10% |
| Nominal filter current | 22 A |
| Max. fault current | 80 mA |
Operating conditions
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Weight | 1.13 kg |
| Installation | Below or next to the inverter |
General information
| Conformity to standard | EN 133200 |
Material number:
8I0FS022.200-1Description:
22 A EMC filter for ACOPOSinverter P76 and P74new (1-phase 200-240 V, 2.2 kW).
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D Datei DXF/ STEP 8I0FS022.200-1 | ZIP / 133 KB |