8BVR0440H000.101-2

General information
Cooling and mounting type Wall mounting
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
KC Yes
Mains connection
Mains input voltage 3x 220 to 3x 480 VAC ±10%
Frequency 50 / 60 Hz ±4%
Allocation to power supply module 8BVP0880HC00.00x-1
8BVP0880HW00.00x-1
Continuous current 45 Aeff
Peak current <10 s 180 Aeff
Reduction of continuous current depending on ambient temperature
Face-up mounting orientation -
Vertical mounting orientation In preparation
Reduction of continuous current depending on installation elevation
Starting at 1000 m above sea level 3.6 Aeff per 1,000 m
Power dissipation at nominal current 260 W
Variant
U1, V1, W1 Terminals
U2, V2, W2 Terminals
Shield connection
On mains No
On device No
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 1.5 to 16 mm²
Approbation data
UL/C-UL-US 18 to 4 AWG
CSA 18 to 4 AWG
Inductance 0.5 mH
Temperature sensor connection
Variant
T+, T- Terminals
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.5 to 2.5 mm²
Approbation data
UL/C-UL-US 30 to 12 AWG
CSA 26 to 12 AWG
Operating conditions
Permissible mounting orientations
Hanging vertically No
Horizontal, face up No
Standing horizontally Yes
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 270 mm
Height 285 mm
Depth 120 mm
Weight Approx. 18 kg
Material number:
8BVR0440H000.101-2
Description:
  • Connection for temperature sensor
  • Optimally suited for ACOPOSmulti 8BVP power supply modules
ACOPOSmulti regeneration choke, 45 A, 480 V, terminal block, peak current carrying capacity increased

Please choose country and language

B&R Logo