8BVP1650HW00.004-1

General information
B&R ID code 0x2AB9
Support
Dynamic node allocation (DNA) Yes
Cooling and mounting type Wall mounting
Slots for plug-in modules 2
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E225616
Power conversion equipment
Mains connection
Network configurations TT, TN-S, TN-C-S
Mains input voltage 3x 220 to 3x 480 VAC ±10%
Frequency 50 / 60 Hz ±4%
Total harmonic distortion current (THDi) <0.2%
Total harmonic distortion voltage (THDu) <1%
Installed load Max. 124 kW
Inrush current at 400 VAC Max. 102 A
Switch-on interval >800 s
Max. chargeable DC bus capacitance depending on mains voltage
230 VAC 69.7 mF
400 VAC 23 mF
480 VAC 16 mF
Nominal switching frequency 5 kHz
Possible switching frequencies 5 / 10 kHz
Integrated line filter per EN 61800-3, category C3 No
Integrated regeneration choke No
Regenerative Yes
Power factor correction (PFC) Yes
Line fuse Max. 400 A (gG fuses per IEC 60269-1 or Class CC, J, T)
Max. 410 A (circuit breaker per EN 60947-2 or UL 489)
Variant
L1, L2, L3, PE M8 threaded bolts
Shield connection Yes
Connection cross section range
Flexible and fine-stranded wires ---
Terminal cable cross section dimension of shield connection 32 to 50 mm
DC bus connection
Voltage
Nominal 750 VDC
Continuous power (supply and regeneration) 120 kW
Reduction of continuous power depending on mains input voltage
Mains input voltage <3x 400 VAC 300 W/V * (400 V - Mains input voltage)
Reduction of continuous power depending on DC bus voltage (UDC)
UDC <750 VDC P * (1 - UDC/750)
Reduction of continuous power depending on switching frequency
Switching frequency 5 kHz 1.78 kW/K (starting at 29°C)
Switching frequency 10 kHz 0.71 kW/K (starting at -61°C)
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 12 kW per 1000 m
Peak power (supply and regeneration) 240 kW
Reduction of peak power depending on mains input voltage
Mains input voltage <3x 400 VAC 600 W/V * (400 V - Mains input voltage)
Power dissipation depending on switching frequency
Switching frequency 5 kHz In preparation
Switching frequency 10 kHz In preparation
DC bus capacitance 3630 µF
Protective measures
Overload protection Yes
Short-circuit and ground fault protection No
Variant ACOPOSmulti backplane
24 VDC power supply
Input voltage 25 VDC ±1.6%
Input capacitance 4.7 µF
Max. power consumption 37 W + PSLOT1 + PSLOT2 + P24 V Out + PFan8BVF...
Variant ACOPOSmulti backplane
24 VDC Out
Quantity 2
Output voltage
DC bus voltage (UDC): 260 to 315 VDC 25 VDC * (UDC / 315)
DC bus voltage (UDC): 315 to 800 VDC 24 VDC ±6%
Fuse protection 250 mA (slow-blow) electronic, automatic reset
Filter fan connection
Output voltage 24 V +5.8% / -0.1%
Continuous current 4.2 A
Max. overcurrent limiting 10 A
Protective measures
Overload protection No
Short-circuit proof Yes
Open-circuit monitoring No
Undervoltage monitoring No
Trigger inputs
Quantity 2
Circuit Sink
Electrical isolation
Input - Power supply module Yes
Input - Input Yes
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Switching threshold
Low <5 V
High >15 V
Input current at nominal voltage Approx. 10 mA
Switching delay
Rising edge 52 μs ±0.5 μs (digitally filtered)
Falling edge 53 μs ±0.5 μs (digitally filtered)
Modulation compared to ground potential Max. ±38 V
Electrical properties
Discharge capacitance 1.8 µF
Energy efficiency (IE classification)
Power dissipation relative to continuous apparent power IE2 (10,25) 0.2%
IE2 (50,25) 0.3%
IE2 (10,50) 0.2%
IE2 (50,50) 0.5%
IE2 (90,50) 0.9%
IE2 (10,100) 0.3%
IE2 (50,100) 0.9%
IE2 (90,100) 2%
Nominal losses in standby mode 14.5 W
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 427.5 mm
Height 317 mm
Depth
Wall mounting 263 mm
Weight 24 kg
Module width 8
Material number:
8BVP1650HW00.004-1
Description:
ACOPOSmulti power supply module, 165 A, AS, wall mounting
Mandatory Accessories
Terminal block sets
8BZVP165000.000-1A Screw clamp terminal block set for ACOPOSmulti 8BVP0880Hx00 and 8BVP1650Hx00 modules: 1x 8TB2104.204A-00, 1x 8TB2106.2010-00, 1x 8TB2108.2010-00
Optional Accessories
Accessory sets
8BXB000.0000-00 ACOPOSmulti accessory set for encoder buffering consisting of: 1x battery AA 3.6 V, 1x protective cover for battery holder
Fan modules
8BXF001.0000-00 ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K)
POWERLINK/Ethernet cables
X20CA0E61.00020 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.2 m
X20CA0E61.00025 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.25 m
X20CA0E61.00030 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.3 m
X20CA0E61.00035 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.35 m
X20CA0E61.00050 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m
X20CA0E61.00100 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
Plug-in modules
8BAC0120.000-1 ACOPOSmulti plug-in module, EnDat 2.1 interface
8BAC0120.001-2 ACOPOSmulti plug-in module, EnDat 2.2 interface
8BAC0121.000-1 ACOPOSmulti plug-in module, HIPERFACE interface
8BAC0122.000-1 ACOPOSmulti plug-in module, resolver interface 10 kHz
8BAC0123.000-1 ACOPOSmulti plug-in module, incremental encoder and SSI absolute encoder interface for RS422 signals
8BAC0123.001-1 ACOPOSmulti plug-in module, incremental encoder interface for 5 V single-ended and 5 V differential signals
8BAC0123.002-1 ACOPOSmulti plug-in module, incremental encoder interface for 24 V single-ended and 24 V differential signals
8BAC0124.000-1 ACOPOSmulti plug-in module, SinCos interface
8BAC0125.000-1 ACOPOSmulti plug-in module, SinCos EnDat 2.1/SSI/BiSS interface
8BAC0130.000-1 ACOPOSmulti plug-in module, 2 digital outputs, 50 mA, max. 62.5 kHz, 2 digital outputs, 500 mA, max. 1.25 kHz, 2 digital inputs 24 VDC
8BAC0130.001-1 ACOPOSmulti plug-in module, 2 digital outputs, 50 mA, max. 62.5 kHz, 4 digital outputs, 500 mA, max 1.25 kHz
8BAC0132.000-1 ACOPOSmulti plug-in module, 4 analog inputs ±10 V
8BAC0133.000-1 ACOPOSmulti plug-in module, 3 RS422 outputs for ABR encoder emulation, 1 MHz
Shield component sets
8SCS001.0000-00 ACOPOSmulti shield component set: 1x shield plate 4x type 1, 1x hose clamp, B 9 mm, D 12-22 mm
8SCS002.0000-00 ACOPOSmulti shield component set: 1x clamping plate, 2x clamp D 4-13.5 mm, 2x screws
8SCS003.0000-00 ACOPOSmulti shield component set: 1x shield mounting plate 4x 45°, 8x screws
8SCS004.0000-00 ACOPOSmulti shield component set: 1x shield plate 4x type 0, 2x hose clamps, B 9 mm, D 32-50 mm
8SCS005.0000-00 ACOPOSmulti shield component set: 1x slot cover / shield plate
8SCS010.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK14-20, 1x shield connection clamp SK20
Terminal blocks
8TB2104.204A-00 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 4: T- T+ F- F+, coding A: 0000
8TB2106.2010-00 6-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2108.2010-00 8-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (8BVP1650HW00.004-1) EXE / 579 KB
V4.0 HW Upgrade (8BVPxxxxxxxx.xxx-1) EXE / 676 KB
V6.0 HW Upgrade (8BVP1650HW00.004-1) EXE / 1 MB
V6.0 HW Upgrade (8BVPxxxxxxxx.xxx-1) EXE / 675 KB
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti_8BVx1650Hxxx.000_8BVx1650Hxxx.004 PDF / 219 KB
UK Declaration Servos ACOPOSmulti_8BVx1650Hxxx.000_8BVx1650Hxxx.004 PDF / 110 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8BVP1650HW00.004-1 PDF / 2 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8BVP1650HW00.00x-x ZIP / 441 KB

Please choose country and language

B&R Logo