General information
| Cooling and mounting type | Wall mounting |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
| KC | Yes |
Mains connection
Fan connector
| Connection voltage | 24 VDC |
| Max. power consumption during operation (PFan8BVF...) | 8.25 W |
| Variant | |
| F+, F- | Connector |
| Terminal connection cross section | |
| Flexible and fine-stranded wires | |
| With wire end sleeve | 0.25 to 2.5 mm² |
| Approbation data | |
| UL/C-UL-US | 30 to 12 AWG |
| CSA | 28 to 12 AWG |
Temperature sensor connection
| Variant | |
| T+, T- | Connector |
| Terminal connection cross section | |
| Flexible and fine-stranded wires | |
| With wire end sleeve | 0.25 to 2.5 mm² |
| Approbation data | |
| UL/C-UL-US | 30 to 12 AWG |
| CSA | 28 to 12 AWG |
Electrical properties
| Discharge capacitance | 14.1 µF |
Operating conditions
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5°C to 40°C |
| Maximum | 55°C |
| Storage | -25°C to 55°C |
| Transport | -25°C to 70°C |
| Relative humidity | |
| Operation | 5 to 85% |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Mechanical properties
| Dimensions | |
| Width | 135 mm |
| Height | 378 mm |
| Depth | 212 mm |
| Weight | 15 kg |
Material number:
8BVF0440H000.001-2Description:
- Wide mains input voltage range
- Optimally suited for ACOPOSmulti 8BVP power supply modules
- Compliance with limit values per CISPR11, group 2, class A
Mandatory Accessories
Terminal block sets
| 8BZVF044000.001-2A | Screw clamp terminal block set for ACOPOSmulti 8BVF0220H000.000-1 and 8BVF0440H000.001-2 modules: 1x 8TB4104.202N-10, 1x 8TB4104.206D-10, 1x 8TB2104.204A-00 |
Optional Accessories
Terminal blocks
| 8TB2104.204A-00 | 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 4: T- T+ F- F+, coding A: 0000 |
| 8TB4104.202N-10 | 4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 2: L1 L2 L3 PE, coding N: 1100 |
| 8TB4104.206D-10 | 4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 6: L1' L2' L3' PE, coding D: 0011 |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8BVF0440H000.001-2 | PDF / 3 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti EPLAN P8 from V2.4 | EXE / 81 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8BVF0xx0H000.00x-x | ZIP / 125 KB |