Short description
Stepper motor | Stepper motor flange size 87.1 mm, length 130 mm |
General information
Certifications | |
CE | Yes |
UKCA | Yes |
Specific motor data
Wiring | |
Serial |
|
Parallel |
|
Current | |
Series wiring | 3 A |
Parallel wiring | 6 A |
Resistance/Phase | |
Series wiring | 2.7 Ω |
Parallel wiring | 0.7 Ω |
Inductance/Phase | |
Series wiring | 20.0 mH |
Parallel wiring | 5.0 mH |
Stall torque | 9.3 Nm |
Holding torque | 13.6 Nm |
Detent torque | <420 mNm |
Rotor inertia | Approx. 3.92 kgcm2 |
General motor data
Protection class | IP40 |
Stepping angle | 1.8° |
Max. surface temperature | 100°C |
Average period of operation between failures | 20,000 hours |
Cable length | 300 mm |
Cable cross section | 22 AWG, UL 3266 |
Shaft type | With key |
Insulation class | B (130°C) |
Insulation resistance | 100 MΩ min. 500 VDC |
Dielectric resistance | 1776 VAC for 1 minute |
Driver supply voltage | Max. 80 VDC |
Ambient conditions
Temperature | |
Operation | -20 to 40°C |
Storage | -30 to 85°C |
Transport | -30 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Material number:
80MPH6.300S000-01Description:
2-phase hybrid stepper motor, 87.1 mm flange, length 130 mm, 3 A serial / 6 A parallel, 13.6 Nm holding torque, 9.3 Nm stall torque
Optional Accessories
Accessories
80XMPHXRE.W1-10 | IP expansion and wiring clamp for stepper motors in the 80MPH series, IP65, 10 units per package |
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 80MPH | PDF / 113 KB | |
EU Declaration Motors Hybrid | PDF / 301 KB | |
UK Declaration Motors Hybrid | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
Stepper motors user's manual | PDF / 49 MB |