General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Material number:
7EX477.50-2Description:
2003 remote I/O bus controller 24 VDC, 14 W power supply 1 electrically isolated RS485 interface for connecting to remote I/O bus
Optional Accessories
Infrastructure components
0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
Undefined
0AC916.9 | Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7EX477.50-2 | PDF / 548 KB |