5SWWI7.0834-MUL

Operating system
Target systems
Industrial PC PPC800
Chipset GM45
Edition Premium
Architecture 64-bit
Language Multilingual
Minimum size of RAM 1 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI7.0834-MUL
Description:
Microsoft OEM Windows Embedded Standard 7 Premium 64-bit, multilingual; for PPC800 with GM45 chipset; order CompactFlash separately (at least 16 GB)
Optional Accessories
Windows Embedded Standard 7
5SWWI7.1000-MUL Windows Embedded Standard 7 - 64-bit - Language Pack - DVD
Documentation Version (Date) Download
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo