5SWWI7.0536-ENG

Operating system
Target systems
Industrial PC PP500
Chipset US15W
Edition Embedded
Architecture 32-bit
Language English
Minimum size of RAM 1 GB
Minimum size of data storage medium 8 GB
Material number:
5SWWI7.0536-ENG
Description:
Microsoft OEM Windows Embedded Standard 7 32-bit, English; for PP500; please order CompactFlash separately (minimum 8 GB).
Documentation Version (Date) Download
Power Panel 500 User's Manual PDF / 17 MB

Please choose country and language

B&R Logo