Operating system
| Target systems | |
| Industrial PC | APC620 |
| Chipset | 945GME |
| Edition | Embedded |
| Architecture | 32-bit |
| Language | English |
| Minimum size of RAM | 1 GB |
| Minimum size of data storage medium | 8 GB |
Material number:
5SWWI7.0530-ENGDescription:
Microsoft OEM Windows Embedded Standard 7 32-bit, English; for APC620 with 945GME chipset; please order CompactFlash separately (minimum 8 GB).