General information
| Certifications | |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
Operating system
| Target systems | |
| Industrial PC | APC910 |
| Chipset |
QM170 HM170 CM236 |
| Architecture | 64-bit |
| Language | Multilingual |
| Minimum size of RAM | 4 GB |
| Minimum size of data storage medium | 4 GB |
Material number:
5SWLIN.0649-MULDescription:
Linux for B&R 8 - 64-bit - Multilingual - APC910 QM170/HM170/CM236 chipset - Installation - Only available with a new device
Optional Accessories
CFast cards
| 5CFAST.016G-00 | CFast 16 GB SLC |
| 5CFAST.032G-00 | CFast 32 GB SLC |
| 5CFAST.032G-10 | CFast 32 GB MLC |
| 5CFAST.064G-10 | CFast 64 GB MLC |
| 5CFAST.128G-10 | CFast 128 GB MLC |
| 5CFAST.256G-10 | CFast 256 GB MLC |
| 5CFAST.4096-00 | CFast 4 GB SLC |
| 5CFAST.8192-00 | CFast 8 GB SLC |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 910 Device number key | PDF / 627 KB |