General information
| Certifications | |
| CE | Yes |
Material number:
5SC680.815E-00Description:
Slot CPU 815E for Intel Celeron and Pentium III processors, Intel 815E chipset, 2 DIMM slots, video memory up to 32 MB shared memory. Connections for PS/2 AT keyboard, PS/2 mouse, USB, 2 x Ethernet 10/100 (twisted pair). Without processor.
Mandatory Accessories
Undefined
| 5CFADA.SL01-00 | APC680 CompactFlash adapter PC slot |
| 5CPICP.0566-00 | Intel Celeron processor 566/66 for APC680, 66 MHz FSB, 128 kB L2 cache, with heat sink. |
| 5CPICP.0733-00 | Intel Celeron processor 733/66 for APC680, 66 MHz FSB, 128 kB L2 cache, with heat sink. |
| 5CPICP.0850-00 | Intel Celeron processor 850/100 for APC680, 100 MHz FSB, 128 kB L2 cache, with heat sink. |
| 5CPICP.1200-00 | Intel Celeron processor 1200/100 for APC680, 100 MHz FSB, 256 kB L2 cache, with heat sink. |
| 5CPIP3.1260-00 | Intel Pentium III processor 1260/133 for APC680, 133 MHz FSB, 512 kB L2 cache, with heat sink. |
| 5GA680.1000-00 | Graphics adapter DVI/COM/12 V connections for DVI-I, serial (touch screen), USB. |
| 5GA680.1000-01 | Graphics adapter DVI/COM/24 V connections for DVI-I, serial (touch screen) and power supply. |
| 5HD680.0030-00 | Hard Disk 30 GB fix UDMA100 note: Refer to the manual for using the hard disk. |
| 5HD680.2X30-00 | Hard disks 2x 30 GB fix UDMA 33 with switch, note: Refer to the manual for using the hard disk. |
| 5MMSDR.0128-00 | DIMM module 128 MB PC133 CL2 |
| 5MMSDR.0256-00 | DIMM module 256 MB PC133 CL2 |
Optional Accessories
Accessories
| 5SWHMI.0000-00 | HMI Drivers & Utilities DVD |
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
Undefined
| 5AC680.USB3-00 | USB adapter 3-port |
| 5DD680.CRFD-00 | APC680 FDD/CD-ROM drive |
| 5DD680.DCFD-00 | APC680 DVD-ROM/CD-RW/FDD drive drive combination: DVD-ROM with integrated CD-RW and FDD. |
| 5SA680.0232-00 | APC680 serial adapter RS232 RS232 interface, not galvanically isolated, 115 kbaud. |
| 5SA680.0422-01 | APC680 Serial Adapter RS422/232 RS422/232 interface, electrically isolated, 115 kBaud (RS232) or 19,2 kBaud (RS422). |
| 5SO680.1000-00 | Sound Adapter AC97 / LPT Connectors for: Line in, microphone, headphones, line out, parallel interface. |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS Upgrade 815E | ZIP / 268 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 680 User's manual | PDF / 12 MB |