General information
Controller
Display
Interfaces
| COM1 | |
| Type | RS232, modem supported, not galvanically isolated |
| Variant | 9-pin male DSUB connector |
| UART | 16550-compatible, 16-byte FIFO buffer |
| Max. baud rate | 115 kbit/s |
| CompactFlash slot 1 | |
| Type | Type I |
| USB | |
| Quantity | 2 |
| Type | USB 1.1 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) |
| Current-carrying capacity | Max. 500 mA per connection |
| Ethernet | |
| Quantity | 1 |
| Controller | MacPhyter DP83816 |
| Transfer rate | 10/100 Mbit/s |
| Max. baud rate | 100 Mbit/s |
Keys
| Function keys | No |
| Soft keys | No |
| System keys | No |
| Service life | - |
Slots
| aPCI slots | No |
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Bleeder resistance | ≤24 kΩ |
| Inrush current | Max. 20 A for < 1 ms |
| Power consumption | Typ. 15 W, max. 20 W |
| Galvanic isolation | No |
Operating conditions
| Degree of protection per EN 60529 |
Back: IP20 (only with connected CF card) Front: IP65 / NEMA 250 type 4X, protected against dust and hose-directed water |
Ambient conditions
Mechanical properties
Material number:
5PP120.1214-37ADescription:
Power Panel PP120 12.1" SVGA color TFT display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, battery, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Optional Accessories
Accessories
| 0TB103.9 | Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm² |
| 0TB103.91 | Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm² |
| 5SWHMI.0000-00 | HMI Drivers & Utilities DVD |
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
CompactFlash cards
| 5CFCRD.0064-03 | CompactFlash 64 MB Western Digital (SLC) |
| 5CFCRD.0128-03 | CompactFlash 128 MB Western Digital (SLC) |
| 5CFCRD.0256-03 | CompactFlash 256 MB Western Digital (SLC) |
| 5CFCRD.0512-03 | CompactFlash 512 MB Western Digital (SLC) |
| 5CFCRD.1024-03 | CompactFlash 1 GB Western Digital (SLC) |
| 5CFCRD.2048-03 | CompactFlash 2 GB Western Digital (SLC) |
| 5CFCRD.4096-03 | CompactFlash 4 GB Western Digital (SLC) |
| 5CFCRD.8192-03 | CompactFlash 8 GB Western Digital (SLC) |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
Undefined
| 5SWWCE.0517-ENG | Microsoft OEM Windows CE 5.0 Professional, English; for Power Panel 100 BIOS; please order CompactFlash separately (minimum 128 MB). |
| 5SWWCE.0617-ENG | Microsoft OEM Windows CE 5.0 Professional plus, English; for Power Panel 100 BIOS; please order CompactFlash separately (minimum 128 MB). |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS REMHOST Utility | ZIP / 36 KB | |
| BIOS Upgrade | ZIP / 458 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel 100/200 User's Manual | PDF / 26 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5PP120.1214-37A | ZIP / 4 MB | |
| Dimensions pdf 5PP120.1214-37A | PDF / 185 KB |