General information
Controller
Interfaces
Slots
Electrical properties
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
Mechanical properties
Material number:
5PC810.SX02-00Description:
- Slot for a bus unit with 2 PCI slots or 1 PCI and 1 PCIe slots
- 512 kB SRAM onboard
- Insert for 1 slide-in compact drive and 1 slide-in drive
- Automation Panel Link slot for connecting Automation Panels via SDL
Mandatory Accessories
Accessories
Bus units
| 5PC810.BX02-00 | APC810 bus, 2 PCI |
| 5PC810.BX02-01 | APC810 bus, 1 PCI, 1 PCI Express (x4) |
CPU boards
| 5PC800.B945-05 | Intel Atom N270 CPU board, 1.6 GHz, single core, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 2 sockets for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-10 | Intel Core Duo L2400 CPU board, 1.66 GHz, dual core, 667 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-11 | Intel Core2 Duo L7400 CPU board, 1.5 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-12 | Intel Core2 Duo U7500 CPU board, 1.06 GHz, dual core, 533 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-13 | Intel Celeron M 423 CPU board, 1.06 GHz, single core, 533 MHz FSB, 1 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-14 | Intel Core2 Duo T7400 CPU board, 2.16 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.BM45-00 | Intel Core2 Duo T9400 CPU board, 2.53 GHz, dual core, 1066 MHz FSB, 6 MB L2 cache, GM45 chipset, 2 slots for SO-DIMM DDR3 modules |
| 5PC800.BM45-01 | Intel Core2 Duo P8400 CPU board, 2.26 GHz, dual core, 1066 MHz FSB, 3 MB L2 cache, GM45 chipset, 2 slots for SO-DIMM DDR3 modules |
Heat sinks
| 5AC801.HS00-00 | APC810 heat sink for CPU boards with dual core processors L2400, L7400, U7500 and Celeron M 423. |
| 5AC801.HS00-01 | APC810 heat sink for CPU boards with dual core processor T7400, T9400 and P8400. |
| 5AC801.HS00-02 | APC810 heat sink for CPU board with Atom processor N270. |
Main memory
| 5MMDDR.0512-01 | SO-DIMM DDR2 RAM 512 MB PC2-5300 |
| 5MMDDR.1024-01 | SO-DIMM DDR2 RAM 1024 MB PC2-5300 |
| 5MMDDR.2048-01 | SO-DIMM DDR2 RAM 2048 MB PC2-5300 |
Main memory for GM45 CPU boards
| 5MMDDR.2048-02 | SO-DIMM DDR3 RAM 2048 MB PC3-8500 |
| 5MMDDR.4096-02 | SO-DIMM DDR3 RAM 4096 MB PC3-8500 |
Optional Accessories
Accessories
| 5ACPCI.ETH1-01 | PCI Ethernet card 1x 10/100 |
| 5ACPCI.ETH3-01 | PCI Ethernet card 3x 10/100 |
Automation Panel Link interfaces
| 5AC801.RDYR-00 | Ready relay for APC810 |
| 5AC801.SDL0-00 | Smart Display Link / DVI-D transmitter |
Drives
| 5AC801.ADAS-00 | SATA hard disk adapter for operating a slide-in compact hard disk in a slide-in slot. |
| 5AC801.DVDS-00 | DVD-ROM SATA drive, slide-in. |
| 5AC801.DVRS-00 | DVD-R/RW DVD+R/RW SATA drive, slide-in. |
| 5AC801.HDDI-00 | 40 GB SATA hard disk, slide-in compact, 24/7 hard disk with extended temperature range. Note: See the manual for information about using this hard disk. |
| 5AC801.HDDI-04 | 500 GB SATA hard disk, slide-in compact, 24/7 hard disk. Note: See the manual for information about using this hard disk. |
| 5AC801.HDDS-00 | 40 GB SATA hard disk, slide-in, 24/7 hard disk with extended temperature range. Note: See the manual for information about using this hard disk. |
| 5AC801.SSDI-03 | 60 GB SATA SSD (MLC), slide-in compact. |
| 5AC801.SSDI-04 | 128 GB SATA SSD (MLC), slide-in compact. |
| 5AC801.SSDI-05 | 256 GB SATA SSD (MLC), slide-in compact. |
| 5ACPCI.RAIC-06 | PCI RAID system 2x 500 GB - SATA |
Fan kits
| 5PC810.FA02-01 | APC810 fan kit for system unit 5PC810.SX02-00 starting with revision D0. |
Serial adapters
| 5AC600.485I-00 | RS232/422/485 interface, for installation in an APC620, APC810 or PPC700. |
| 5AC600.CANI-00 | CAN interface, for installation in an APC620, APC810 or PPC700. |
Uninterruptible power supplies
| 5AC600.UPSI-00 | UPS module for APC620, APC810, PPC800, for system units 5PC600.SX01-00 (starting with Rev. H0), 5PC600.SX02-00 (starting with Rev. G0), 5PC600.SX02-01 (starting with Rev. H0), 5PC600.SX05-00 (starting with Rev. F0), 5PC600.SX05-01 (starting with Rev. F0), 5PC600.SF03-00 (starting with Rev. A0), 5PC810.SX*. 5PC820.1505-00, 5PC820.1906-00. Order cable (5CAUPS.0005-00 or 5CAUPS.0030-00) and battery unit (5AC600.UPSB-00) separately. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (5PC810.SX02-00) | EXE / 416 KB | |
| V3.0 HW Upgrade (5PC810.SX02-00) | EXE / 424 KB | |
| V4.0 HW Upgrade (5PC810.SX02-00) | EXE / 558 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 810 User's Manual | PDF / 27 MB | |
| Automation PC 810 with GM45 CPU board User's Manual | PDF / 31 MB | |
| Industrial PCs Benchmark Automation Runtime User's manual | PDF / 4 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) | ZIP / 705 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5PC810.SX02-00 | ZIP / 10 MB | |
| Dimensions, drilling template 5PC810.SX02-00 | PDF / 383 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ADI .NET SDK (Win10 2016 64-Bit) | ZIP / 2 MB | |
| ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB |