General information
| Number of fans | 2 |
| Speed | Max. 4300 rpm ±12.5% |
| Noise level | 32 dB |
| Service life | 60000 hours at 40°C |
| Type | Double ball bearing |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Mechanical properties
| Dimensions | |
| Fans | |
| Width | 70 mm |
| Height | 70 mm |
| Depth | 15 mm |
Material number:
5PC810.FA02-01Description:
APC810 fan kit for system unit 5PC810.SX02-00 starting with revision D0.
Optional Accessories
Accessories
| 5AC801.FA02-00 | APC810 replacement fan filter for 5PC810.SX02-00, 5 pcs. |