5PC720.1505-00

General information
Dongle port Yes
LEDs Power, HDD, Link 1
B&R ID code 0x1C5A
Cooling Fan slot for fan kit
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes, accessible from the outside
Variant Lithium ion
Power button Yes
Reset button Yes
Buzzer Yes
Keyboard/Mouse PS/2 (combined)
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
SRAM
Note -
Display
Type TFT color
Diagonal 15" (381 mm)
Colors 10 million
Resolution XGA, 1024 x 768 pixels
Contrast 1000:1
Viewing angles
Horizontal Direction R / Direction L = 85°
Vertical Direction U / Direction D = 85°
Backlight
Type LED
Brightness 350 cd/m²
Half-brightness time 70,000 h
Touch screen
Type AMT
Technology Analog, resistive
Controller Elo, serial, 12-bit
Transmittance Up to 81% ±3%
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
COM2
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CompactFlash slot 1
Type Type I
CompactFlash slot 2
Type Type I
Note Optional
USB
Quantity 3
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Ethernet
Quantity 2
Transfer rate 10/100 Mbit/s
Max. baud rate 100 Mbit/s
Panel/Monitor interface
Variant Female DVI-I connector
Type SDL/DVI/Monitor
Audio
Type AC97 sound
Inputs Microphone, Line In
Outputs Line Out
Add-on interface slot
Quantity 1
Keys
Function keys No
Soft keys No
System keys No
Service life -
LED luminous intensity -
Slots
PCI slots
Quantity -
Type -
Variant -
Standard -
Bus speed -
Slide-in drives No
Add-on drives Optional
Automation Panel Link slot No
Slot for fan kit Yes
Electrical properties
Nominal voltage 24 VDC ±25%
Nominal current 3.8 A
Inrush current Typ. 10 A, max. 40 A for < 300 μs
Galvanic isolation Yes
Operating conditions
Degree of protection per EN 60529 Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water
Back: IP20 (only with connected CF card)
Ambient conditions
Temperature
Operation Component-dependent
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation Component-dependent
Storage Component-dependent
Transport Component-dependent
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Metal
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Dark border color around display Similar to Pantone 432CV
Gasket Flat gasket around display front
Dimensions
Width 435 mm
Height 330 mm
Depth 86.3 mm with heat sink 5AC700.HS01-01 or 5AC700.HS01-03
101.5 mm with heat sink 5AC700.HS01-02
Weight Approx. 6000 g (component-dependent)
Material number:
5PC720.1505-00
Description:
Panel PC 720 15" XGA, 0 PCI slots, 15" XGA color TFT display with touch screen (resistive), connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
CPU boards
5PC600.X945-00 CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module
Heat sinks
5AC700.HS01-03 Panel PC heat sink for CPU boards with Atom 1600 MHz.
Main memory
5MMDDR.0512-01 SO-DIMM DDR2 RAM 512 MB PC2-5300
5MMDDR.1024-01 SO-DIMM DDR2 RAM 1024 MB PC2-5300
5MMDDR.2048-01 SO-DIMM DDR2 RAM 2048 MB PC2-5300
Optional Accessories
Drives
5AC600.CFSI-00 CompactFlash slot (add-on) for installation in an APC620 or Panel PC.
5AC600.HDDI-05 40 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk.
5AC600.HDDI-06 80 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk.
Fan kits
5PC700.FA00-01 Panel PC fan kit for Panel PC 700 10.4", 12.1", 15", 17" and 19" with 0 PCI slots.
Serial adapters
5AC600.485I-00 RS232/422/485 interface, for installation in an APC620, APC810 or PPC700.
5AC600.CANI-00 CAN interface, for installation in an APC620, APC810 or PPC700.
Automation Studio HW Upgrades Version (Date) Download
AS 2.6 Upgrade 5PC720.1505-00 EXE / 426 KB
V3.0 HW Upgrade (5PC720.1505-00) EXE / 441 KB
V3.0 HW Upgrade (5PC720.1505-00) EXE / 441 KB
V4.0 HW Upgrade (5PC720.1505-00) EXE / 429 KB
Documentation Version (Date) Download
Key Editor help ZIP / 8 MB
Panel PC 700 User Manual PDF / 13 MB
Panel PC 700 with 945GME N270 CPU board User's Manual PDF / 9 MB
Driver Version (Date) Download
ADI driver APC620/PPC700 (WinXP, Win7 32-bit) ZIP / 2 MB
Audio driver AC97 (WinXP/XPe) EXE / 18 MB
Chipset driver 815E/855GME (WinXP/XPe) EXE / 3 MB
Chipset driver 945GME (WinXP/XPe) EXE / 3 MB
Chipset driver 945GME N270 (Win7 32-Bit) EXE / 3 MB
Ethernet driver Intel 8255xER ETH2 (DOS, WinXP/XPe) ZIP / 371 KB
Ethernet driver Intel Pro100VE 82562 ETH1 (DOS) EXE / 526 KB
Ethernet driver Intel Pro100VE 82562 ETH1 (WinXP/XPe) EXE / 12 MB
Graphics driver 945GME (WinP/XPe) EXE / 17 MB
Graphics driver 945GME N270 (Win7 32-bit) EXE / 23 MB
Touch driver B&R (WinXP, Win7, Win8.1, Win10 32/64-bit) ZIP / 10 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) ZIP / 434 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5PC720.1505-00 ZIP / 877 KB
Dimensions pdf 5PC720.1505-00 PDF / 468 KB
Template for 5AP920.1505-xx and 5PC720.1505-xx ZIP / 274 KB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK ZIP / 1 MB
ADI .NET SDK (Win10 2016 64-Bit) ZIP / 2 MB
ADI Development Kit ZIP / 5 MB
ADI Development Kit (Win10 2016 64-bit) ZIP / 4 MB
HMI Diagnostics Utility (WES7, Win7, Win8.1, Win10) ZIP / 2 MB
HMI Diagnostics Utility (WinCE) ZIP / 352 KB
Key Editor ZIP / 48 MB

Please choose country and language

B&R Logo