General information
Controller
Interfaces
| COM1 | |
| Type | RS232, modem supported, not galvanically isolated |
| Variant | 9-pin male DSUB connector |
| UART | 16550-compatible, 16-byte FIFO buffer |
| Max. baud rate | 115 kbit/s |
| COM2 | |
| Type | RS232, modem supported, not galvanically isolated |
| Variant | 9-pin male DSUB connector |
| UART | 16550-compatible, 16-byte FIFO buffer |
| Max. baud rate | 115 kbit/s |
| CompactFlash slot 1 | |
| Quantity | 1 |
| Type | Type I |
| USB | |
| Quantity | 2 |
| Type | USB 2.0 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
| Current-carrying capacity | Max. 500 mA per connection |
| Ethernet | |
| Quantity | 2 |
| Variant | Shielded RJ45 port |
| Transfer rate | 10/100 Mbit/s |
| Max. baud rate | 100 Mbit/s |
| Panel/Monitor interface | |
| Variant | Female DVI-I connector |
| Type | SDL/DVI/Monitor |
| CAN | |
| Note | optional |
| Audio | |
| Type | AC97 sound |
| Inputs | Microphone, Line In |
| Outputs | Line Out |
| Add-on interface slot | |
| Quantity | 1 |
Slots
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Nominal current | 3.8 A |
| Inrush current | Typ. 7 A, max. 40 A for < 300 µs |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
Mechanical properties
Material number:
5PC600.SX02-00Description:
APC620 system unit 2 PCI slots, 1 slot for Automation Panel Link transmitter, 1 drive slot, Smart Display Link/DVI-I, connections for 2x RS232, 2x USB 2.0, 2x ETH 10/100, AC97 sound, PS/2 keyboard/mouse, 24 VDC. (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
CPU boards
| 5PC600.X945-00 | CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module |
Heat sinks
| 5AC600.HS01-03 | APC620 heat sink for CPU boards with Atom 1600 MHz. |
Main memory
| 5MMDDR.0512-01 | SO-DIMM DDR2 RAM 512 MB PC2-5300 |
| 5MMDDR.1024-01 | SO-DIMM DDR2 RAM 1024 MB PC2-5300 |
| 5MMDDR.2048-01 | SO-DIMM DDR2 RAM 2048 MB PC2-5300 |
Optional Accessories
Accessories
| 5AC600.SRAM-00 | SRAM module for APC620 and PPC700, 512 kB |
| 5ACPCI.ETH1-01 | PCI Ethernet card 1x 10/100 |
| 5ACPCI.ETH3-01 | PCI Ethernet card 3x 10/100 |
Automation Panel Link transmitters
| 5AC600.SDL0-00 | Smart Display Link / DVI-D transmitter |
Drives
| 5AC600.CFSI-00 | CompactFlash slot (add-on) for installation in an APC620 or Panel PC. |
| 5AC600.CFSS-00 | Dual CompactFlash slot (slide-in) (1x IDE, 1x USB 2.0) for operation in a drive slot in an APC620 or Panel PC. |
| 5AC600.HDDI-05 | 40 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
| 5AC600.HDDI-06 | 80 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
| 5AC600.HDDS-02 | 40 GB hard disk (slide-in) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using this hard disk. |
| 5ACPCI.RAIC-05 | PCI RAID system SATA 2x 250 GB, note: Refer to the manual for using the hard disk. |
Fan kits
| 5PC600.FA02-00 | APC620 fan kit, for system units with 2 PCI slots. |
Serial adapters
| 5AC600.485I-00 | RS232/422/485 interface, for installation in an APC620, APC810 or PPC700. |
| 5AC600.CANI-00 | CAN interface, for installation in an APC620, APC810 or PPC700. |
| 5ACPCI.MFIO-K01 |
Uninterruptible power supplies
| 5AC600.UPSI-00 | UPS module for APC620, APC810, PPC800, for system units 5PC600.SX01-00 (starting with Rev. H0), 5PC600.SX02-00 (starting with Rev. G0), 5PC600.SX02-01 (starting with Rev. H0), 5PC600.SX05-00 (starting with Rev. F0), 5PC600.SX05-01 (starting with Rev. F0), 5PC600.SF03-00 (starting with Rev. A0), 5PC810.SX*. 5PC820.1505-00, 5PC820.1906-00. Order cable (5CAUPS.0005-00 or 5CAUPS.0030-00) and battery unit (5AC600.UPSB-00) separately. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (5PC600.SX02-00) | EXE / 417 KB | |
| V3.0 HW Upgrade (5PC600.SX02-00) | EXE / 416 KB | |
| V4.0 HW Upgrade (5PC600.SX02-00) | EXE / 377 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 620 945GME N270 User's manual | PDF / 12 MB | |
| Automation PC 620 User manual | PDF / 16 MB | |
| Industrial PCs Benchmark Automation Runtime User's manual | PDF / 4 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) | ZIP / 434 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5PC600.SX02-00, 5PC600.SX02-01 | ZIP / 2 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ADI .NET SDK (Win10 2016 64-Bit) | ZIP / 2 MB | |
| ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB |