General information
Controller
Interfaces
Slots
| Interface board | Yes |
| I/O board | Yes |
Electrical properties
Operating conditions
| Degree of protection per EN 60529 | IP20 (only with connected CF and SD card, connected IF board or optional IF cover) |
Ambient conditions
Mechanical properties
| Housing | |
| Material | Galvanized plate, plastic |
| Coating | Dark gray (similar to Pantone 432CV) |
| Dimensions | |
| Width | 230 mm |
| Height | 140 mm |
| Depth | 63.25 mm |
| Weight | Approx. 1500 g |
Material number:
5PC511.SX01-00Description:
- Intel® Atom™ technology
- Fanless operation
- Can be expanded with an interface or I/O board
- Shallow installation depth for flush-mounted installation
Mandatory Accessories
Accessories
CPU boards
| 5PP5CP.US15-00 | CPU board Intel Atom Z510 1.1 GHz - Single core - US15W chipset |
| 5PP5CP.US15-01 | CPU board Intel Atom Z520 1.33 GHz - Single core - US15W chipset |
| 5PP5CP.US15-02 | CPU board Intel Atom Z530 1.6 GHz - Single core - US15W chipset |
Main memory
| 5MMDDR.0512-01 | SO-DIMM DDR2 RAM 512 MB PC2-5300 |
| 5MMDDR.1024-01 | SO-DIMM DDR2 RAM 1024 MB PC2-5300 |
| 5MMDDR.2048-01 | SO-DIMM DDR2 RAM 2048 MB PC2-5300 |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
CompactFlash cards
| 5CFCRD.2048-06 | CompactFlash 2 GB B&R (SLC) |
I/O board
| 5PP5IO.GNAC-00 | Interface board - 1 USB 2.0 - 1 RS232/422/485 - 1 HDA sound - 1 SDL/DVI-D |
Interface boards
| 5PP5IF.CETH-00 | Interface card Ethernet - 1 Ethernet 10/100/1000 |
| 5PP5IF.CHDA-00 | Audio interface card - 1 HDA |
| 5PP5IF.FCAN-00 | CAN interface card - 1 CAN master |
| 5PP5IF.FETH-00 | Interface card Ethernet - 1 Ethernet 10/100/1000 - SRAM 512 kB |
| 5PP5IF.FPLM-00 | Interface card POWERLINK - 2 POWERLINK managing nodes - SRAM 512 kB |
| 5PP5IF.FX2X-00 | X2X Link interface card - 1 X2X Link master - SRAM 512 kB |
| 5PP5IF.FXCM-00 | CAN interface card - 1 CAN master - 1 X2X master - 512 kB SRAM - Compatible with PP500, APC510, APC511 |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| 5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (5PC511.SX01-00) | EXE / 392 KB | |
| V4.0 HW Upgrade (5PC511.SX01-00) | EXE / 466 KB | |
| V4.1 HW Upgrade (5PC511.SX01-00) | EXE / 482 KB |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS Upgrade | ZIP / 458 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 511 User's manual | PDF / 16 MB | |
| Industrial PCs Benchmark Automation Runtime User's manual | PDF / 4 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| PP500/APC51x Firmware Upgrade (MTCX, SDLR, I/O board) | ZIP / 1 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5PC511.SX01-00 | ZIP / 3 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB |