General information
| Reset button | Yes |
| Certifications | |
| CE | Yes |
| KC | Yes |
Controller
| Processor | |
| Type | Intel PXA 270 |
| Clock frequency | 416 MHz |
| Mode/Node switches | No |
| Graphics | |
| Controller | Intel PXA |
| SRAM | |
| Size | - |
| Battery-backed | - |
Display
Interfaces
Keys
| Function keys | No |
| Soft keys | 9 |
| System keys | 22 |
| 3-axis joystick | No |
| Electronic handwheel | Yes |
| Illuminated pushbutton | Yes (white) |
| Stop button | Yes (2 normally closed contacts, right position) |
| Enable switch | Yes (2 3-position buttons, left and right position) |
| Override potentiometer | No |
| Key switch | No |
| LEDs | 4 |
Electrical properties
Operating conditions
| Drop height | 1.5 m to industrial floor |
| Flame-retardant | UL94V-0 |
| Degree of protection per EN 60529 | IP65 |
| Protection class | Class 3 per EN 61131-2 or EN 50178 |
Ambient conditions
Mechanical properties
| Housing | |
| Material | ABS |
| Coating | Similar to RAL 7011 |
| Front | |
| Panel overlay | |
| Material | Polyester |
| Dimensions | |
| Width | 252 mm |
| Height | 114 mm |
| Depth | 240 mm |
| Weight | Approx. 1250 g |
Material number:
5MP050.0653-01Description:
- 6.5" VGA TFT color display
- Analog resistive touch screen
- Intel PXA 270 processor
- 31 system keys and soft keys
- Stop button
- Handwheel
- Pushbutton (illuminated pushbutton)
- 2 integrated 3-position enable switches
Mandatory Accessories
Attachment cables
| 5CAMPH.0018-30 | MP40/50 attachment cable with push-pull circular connector, 1.8 m. |
| 5CAMPH.0050-30 | MP40/50 attachment cable with push-pull circular connector, 5 m. |
| 5CAMPH.0100-30 | MP40/50 attachment cable with push-pull circular connector, 10 m. |
| 5CAMPH.0150-30 | MP40/50 attachment cable with push-pull circular connector, 15 m. |
| 5CAMPH.0200-30 | MP40/50 attachment cable with push-pull circular connector, 20 m. |
Control cabinet cables
| 5CAMPC.0020-10 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet crossover - 2 m |
| 5CAMPC.0020-11 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet straight-through - 2 m |
Optional Accessories
Accessories
| 4MPBRA.0000-01 | MP40/50 wall mount. |
| 4MPCBX.0000-00 | Mobile Panel connection box - For cables with push-pull circular connectors |
| 4MPCBX.0001-00 | Mobile Panel small connection box - For cables with push-pull circular connectors |
| 5CAMPB.0050-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 5 m |
| 5CAMPB.0100-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 10 m |
| 5MPBAT.0000-00 | MP40/50 backup battery |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (5MP050.0653-01) | EXE / 476 KB | |
| V3.0 HW Upgrade (5MP050.0653-01) | EXE / 475 KB | |
| V4.0 HW Upgrade (5MP050.0653-01) | EXE / 485 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Mobile Panel 40/50 User's manual | PDF / 18 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Panel EPLAN P8 from V2.4 | EXE / 67 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5MP050.0653-xx | ZIP / 818 KB |