News
Academy
Career
Downloads
About us
About us
Press Room
Blog
AutoMates
Career
Email news service
Locations
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Virtual Marking
Material Compliance
Engineering Sample Regulations
Corporate Governance
Sustainability
Accessibility Statement
Industries
Industries
Consumer Packaged Goods
Plastics
Energy
Life Sciences
Battery
Printing
Textiles
Metalworking
Mobile machinery
Maritime
Semiconductors & Electronics
Automotive
Environment and recycling
Additive manufacturing
Technologies
Technologies
Innovations
New Motion Technologies
Automation Software
Cyber Security
IIoT
Adaptive Manufacturing
OPC UA FX
mapp Technology
Redundancy
POWERLINK
reACTION Technology
Safety technology
Products
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Service
Service
Support Portal
Repairs
Consulting
Project Engineering
Field Service
Material Return Portal
Remote access
Software registration
Personal uploads
Suppliers
Cyber Security
Value Provider Program
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
5AP93D.215C-00
Technical Data
Basic Information
Accessories
Downloads
SERIAL
General information
B&R ID code
0xE2B7
Certifications
CE
Yes
UKCA
Yes
UL
cULus E115267
Industrial control equipment
Display
Type
TFT color
Diagonal
21.5"
Colors
16.7 million
Resolution
FHD, 1920 × 1080 pixels
Contrast
1000:1
Viewing angles
Horizontal
Direction R = 89° / Direction L = 89°
Vertical
Direction U = 89° / Direction D = 89°
Backlight
Type
LED
Brightness (dimmable)
Typ. 12.5 to 250 cd/m²
Half-brightness time
30,000 h
Touch screen
Type
3M
Technology
Projected capacitive touch (PCT)
Controller
3M
Transmittance
See section "Touch screen" in appendix A.
Operating conditions
Pollution degree per EN 61131-2
Pollution degree 2
Degree of protection per EN 60529
IP65
Mechanical properties
Housing
Material
Aluminum, coated
Coating
White aluminum
Front
Frame
Aluminum, coated
Design
Black
Flange output
Top
Dimensions
Width
569.5 mm
Height
361 mm
Weight
9000 g
Material number:
5AP93D.215C-00
Description:
Display unit for AP93D
21.5" TFT FHD color display
Multi-touch (PCT)
Flexible, hanging swing arm installation
IP65 protection
Automation Panel 21.5" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Landscape format - IP65 protection - For swing arm mounting - Flange on the top
Optional Accessories
Handles
5AC903.HDL0-03
Handles for 5AP93D.215C-00, 5AP93D.215C-01
Automation Studio HW Upgrades
Version (Date)
Download
V4.0 HW Upgrade (5AP93D.215C-00)
2.1.1.0 (02/16/2023)
2.1.0.0 (07/26/2021)
2.0.0.0 (04/08/2020)
1.5.0.0 (09/12/2017)
EXE
/
526 KB
Login for download
Documentation
Version (Date)
Download
Automation Panel 9xD User's Manual
1.13 (02/10/2017) - DE
1.13 (04/11/2017) - EN
1.12 (04/29/2016) - DE
1.12 (06/17/2016) - EN
1.11 (12/01/2015) - DE
1.11 (01/14/2016) - EN
1.10 (10/16/2015) - DE
1.10 (12/11/2015) - EN
1.05 (02/12/2015) - DE
1.05 (06/22/2015) - EN
1.00 (10/23/2014) - DE
1.00 (11/21/2014) - EN
PDF
/
6 MB
Login for download
Panel PC 2100 Swing arm devices User´s Manual
1.12 (04/07/2017) - DE
1.12 (10/05/2017) - EN
1.10 (05/09/2016) - DE
1.10 (06/20/2016) - EN
1.05 (11/30/2015) - DE
1.05 (01/22/2016) - EN
1.02 (04/23/2015) - DE
1.02 (05/04/2015) - EN
PDF
/
14 MB
Login for download
E-CAD (Electro or EPLAN Templates)
Version (Date)
Download
APx00 EPLAN P8 from V2.4
4.0.1 (05/13/2019)
EXE
/
47 MB
Login for download
M-CAD (Mechan. Templates)
Version (Date)
Download
3D file STEP 5AP93D.215C-0x
1.00 (02/19/2014)
ZIP
/
651 KB
Login for download
Please choose country and language
OK