5AP920.2138-01

General information
B&R ID code 0x1A08
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Display
Type TFT color
Diagonal 21.3" (641 mm)
Colors 16.7 million
Resolution UXGA, 1600 x 1200 pixels
Contrast 500:1
Viewing angles
Horizontal Direction R = 60° / Direction L = 60°
Vertical Direction U = 60° / Direction D = 60°
Backlight
Type CCFL
Brightness 250 cd/m²
Half-brightness time 50,000 h
Filter glass
Transmittance -
Anti-glare coating -
Touch screen
Type Elo AccuTouch
Technology Analog, resistive
Controller Elo, serial, 12-bit
Transmittance 80% ±5%
Interfaces
USB
Quantity 3
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA per connection
Keys
Function keys No
Soft keys No
System keys No
Service life -
LED luminous intensity
Yellow -
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 4.2 A
Inrush current Typ. 8 A, max. 40 A for < 300 μs
Power consumption Typ. 50 W, max. 63 W or 73 W with USB (without slot)
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Back: IP20 (only with an inserted Automation Panel Link card)
Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water
Ambient conditions
Temperature
Operation Without Rittal housing
Mounting orientation 0°: 0 to 35°C
Mounting orientations to -45° display above: 0 to 35°C
Mounting orientations to +45° display below: 0 to 30°C
Storage -20 to 60°C
Transport -20 to 60°C
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Metal
Coating Similar to Pantone 432CV
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Dark border color around display Similar to Pantone 432CV
Gasket Flat gasket around display front
Dimensions
Width 583 mm
Height 464 mm
Depth 64 mm
Weight Approx. 11000 g
Material number:
5AP920.2138-01
Description:
  • 21.3" UXGA color TFT display
  • Analog resistive touch screen
  • Small installation depth
  • Fan-free operation
  • Can be upgraded with Display Link cards or PPC300
Automation Panel AP920 21.3" UXGA color TFT display with touch screen (resistive), 3 USB 2.0 interfaces, slot for Automation Panel Link, IP65 protection (front). 24 VDC.
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Display links
5DLDVI.1000-01 Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
5DLSDL.1000-00 Automation Panel Link SDL Receiver, connection for SDL In, transfer of display data, touch screen, USB 1.1, matrix keys and, service data, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
5DLSDL.1000-01 Automation Panel Link SDL transceiver, connections for SDL In and SDL Out, transfer of display data, touch screen, USB 1.1, matrix keys and, service data, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP920.2138-01) EXE / 224 KB
Documentation Version (Date) Download
Automation Panel 900 User's Manual PDF / 30 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5AP920.2138-01 ZIP / 13 MB
Dimensions pdf 5AP920.2138-01 PDF / 387 KB

Please choose country and language

B&R Logo