5AC903.HDL0-08

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Mechanical properties
Material Aluminum, coated
Dimensions
Height 475 mm
Weight 880 g
Material number:
5AC903.HDL0-08
Description:
  • Handles for 5AP99D.240C-00, 5AP99D.240C-01
  • For comfortable, ergonomic operation

Handles can be installed on the side of the display unit to improve its ergonomic properties and ease of use.

Documentation Version (Date) Download
Automation Panel 9xD User's Manual PDF / 6 MB
Panel PC 2100 Swing arm devices User´s Manual PDF / 14 MB

Please choose country and language

B&R Logo