5AC801.HDDI-02

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Hard disk
Data transfer rate
Internal Max. 84.6 Mbit/s
To/From host Max. 150 MB/s (Ultra DMA mode 5)
Positioning time
Minimum (track to track) 1.5 ms
Nominal (read access) 12 ms
Maximum (read access) 22 ms
Capacity 160 GB
Number of heads 3
Number of sectors 312,581,808
Bytes per sector 512
Cache 8 MB
Speed 5400 rpm ±1%
Startup time Typ. 4 s (from 0 rpm to read access)
MTBF 300,000 POH
S.M.A.R.T. support Yes
Interface SATA
Access time 12 ms
Ambient conditions
Temperature
Operation -15 to 80°C
24-hour operation -15 to 80°C
Storage -40 to 95°C
Transport -40 to 95°C
Relative humidity
Operation 8 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 5 to 500 Hz: 1 g, no unrecoverable errors
Storage 5 to 500 Hz: 5 g, no damage
Transport 5 to 500 Hz: 5 g, no damage
Shock
Operation 325 g and 2 ms duration, no unrecoverable errors
Storage 900 g, 1 ms: No damage
120 g, 11 ms: No damage
Transport 900 g, 1 ms: No damage
120 g, 11 ms: No damage
Elevation
Operation -300 to 3000 m
Storage -300 to 12192 m
Mechanical properties
Dimensions
Width 13 mm
Height 98 mm
Depth 105 mm
Installation Permanent
Weight 135 g
Vendor information
Manufacturer Fujitsu
Manufacturer's product ID MHY2160BH-ESW
Material number:
5AC801.HDDI-02
Description:
  • 160 GB hard disk
  • Slide-in compact
  • Specified for 24-hour operation
  • S.M.A.R.T. Support

This 160 GB slide-in compact hard disk is specified for 24-hour operation, features an extended temperature range and can be used in APC810 and PPC800 system units.

Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo