4PPC650.101E-020

General information
LEDs LED status indicators (Run/Error/Power)
Serial interface LEDs (CAN, RS232, RS485)
Ethernet LEDs (integrated in RJ45 connector)
POWERLINK LEDs (integrated in RJ45 connector)
B&R ID code 0x334D
System requirements
Automation Studio 6 or later
Automation Runtime 6 or later
Cooling Passive
Power button No
Reset button Yes
Status indicators Supply voltage OK, operating state, module status, POWERLINK, Ethernet, CAN, RS232, RS485
Buzzer Yes
Support
mapp View In preparation
Certifications
CE Yes
UL In preparation
Controller
Operating system B&R Automation Runtime
Real-time clock Nonvolatile, resolution 1 s, +/-23 ppm accuracy at 25°C
Floating point unit (FPU) Yes
Processor
Type Quad-core ARM Cortex-A53
Clock frequency 4x 1.6 GHz
Graphics processing unit (GPU) Yes
L1 cache 32 kB
L2 cache 512 kB
Remanent variables 64 kB FRAM, retention >10 years
DRAM LPDDR4-3200 1 GB
Application memory
Type Flash memory 4 GB eMMC pSLC
Data retention 10 years
Storage health data support Yes
Display
Type TFT color
Diagonal 10.1"
Colors 16.7 million (RGB, 8 bits per channel)
Resolution WXGA, 1280 x 800 pixels
Contrast Typ. 800:1
Viewing angles
Horizontal Direction L / Direction R = Typ. 85°
Vertical Direction U / Direction D = Typ. 85°
Backlight
Type LED
Brightness Typ. 500 cd/m²
Half-brightness time Typ. 50,000h
Touch screen
Type Multi-touch
Technology PCT (projected capacitive touch)
Surface Glass, chemically hardened (7H)
Screen rotation Yes
Interfaces
Interface IF1
Fieldbus POWERLINK V2 managing or controlled node
Type Type 4
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 nodes (segment length)
Max. transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex POWERLINK mode: No / Ethernet mode: Yes
Autonegotiation Yes
Interface IF2
Type Ethernet
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 nodes (segment length)
Max. transfer rate 10/100/1000 Mbit/s
Interface IF4
Type USB 2.0
Variant Type A
Current-carrying capacity 0.49 A
Interface IF5
Type USB 2.0
Variant Type A
Current-carrying capacity 0.49 A
Interface IF6
Fieldbus X2X Link master
Transfer rate Max. 100 m between 2 nodes (segment length)
Interface IF7
Type CAN bus
Variant 3 pins of the 12-pin multipoint connector galvanically isolated
Max. transfer rate
Bus length ≤25 m 1 Mbit/s
Bus length ≤60 m 500 kbit/s
Bus length ≤200 m 250 kbit/s
Bus length ≤1000 m 50 kbit/s
Terminating resistor Yes
Interface IF9
Type RS232
Variant 3 pins of the 12-pin multipoint connector galvanically isolated
Line length Max. 900 m
Transfer rate Max. 115.2 kbit/s
Interface IF10
Type RS485
Variant 3 pins of the 12-pin multipoint connector galvanically isolated
Line length Max. 1200 m
Transfer rate Max. 115.2 kbit/s
Terminating resistor Yes
Electrical properties
Nominal voltage 24 VDC +30%/-25%, SELV/PELV
Max. power consumption 18.7 W
Reverse polarity protection Yes
Operating conditions
Permissible mounting orientations
Standard mounting orientation Vertical
Inclination +/-25°
Rotation In 90° increments (portrait/landscape)
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 In preparation: Front: IP65, Back: IP20
Mechanical properties
Front
Design Black
Dimensions
Width 281 mm
Height 193 mm
Depth 48.7 mm
Weight 1.7 kg
Material number:
4PPC650.101E-020
Description:
Power Panel C650 CPU and memory of the controller: Quad-core ARM Cortex-A53 (4x 1.6 GHz) 1 GB LPDDR4-3200 DRAM 4 GB eMMC flash drive Screen size 10.1", 1280 x 800 (WXGA) resolution, projected capacitive touch screen, multi-touch capable, glass front with black frame, landscape and portrait format with adjustable software. Communication 1x OPC UA FX 1x POWERLINK 1x X2X Link 1x CAN bus 1x RS485 1x RS232 2x USB
Mandatory Accessories
Terminal blocks
0TB6102.2110-01 Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
Optional Accessories
Terminal blocks
0TB6102.2010-01 Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm²
USB accessories
5MMUSB.032G-02 USB 3.0 flash drive 32 GB MLC - Only for HMI products
5MMUSB.4096-02 USB 3.0 flash drive 4096 MB SLC - Only for HMI products
Documentation Version (Date) Download
Power Panel C650 Model number key PDF / 66 KB

Please choose country and language

B&R Logo