General information
| LEDs | Power/User, CF |
| Battery | |
| Type | - |
| Service life | - |
| Removable | - |
| Backup capacitor | |
| Buffer time | - |
| Variant | - |
| Power button | No |
| Reset button | Yes |
| Certifications | |
| CE | |
| UKCA | Yes |
| UL |
Controller
Display
| Type | Monochrome LCD |
| Diagonal | 5.7" (144 mm) |
| Colors | 8 shades of gray |
| Resolution | QVGA, 320 x 240 pixels |
| Contrast | 25:1 |
| Viewing angles | |
| Horizontal | Direction R / Direction L = 40° |
| Vertical | Direction U = 40°/ direction D = 50° |
| Backlight | |
| Type | CCFL |
| Brightness | 140 cd/m² |
| Half-brightness time | 50,000 h |
| Filter glass | |
| Transmittance | - |
| Anti-glare coating | - |
| Touch screen | |
| Type | AMT |
| Technology | Analog, resistive (Gunze) |
| Controller | Hampshire, serial, 12-bit |
| Transmittance | 84% |
Interfaces
| COM1 | |
| Type | RS232, modem-capable, not electrically isolated |
| Variant | 9-pin DSUB plug |
| UART | 16550-compatible, 16-byte FIFO |
| Max. baud rate | 115 kbit/s |
| CompactFlash slot 1 | |
| Type | Type I |
| USB | |
| Quantity | 2 |
| Type | USB 1.1 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) |
| Current-carrying capacity | Max. 500mA per connection |
| Ethernet | |
| Quantity | 1 |
| Controller | MacPhyter DP83816 |
| Transfer rate | 10/100 Mbit/s |
| Max. baud rate | 100 Mbit/s |
Keys
| Function keys | No |
| Soft keys | No |
| System keys | No |
| Service life | - |
Slots
| aPCI slots | No |
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Bleeder resistance | 0 Ω |
| Inrush current | Max. 20 A for < 1 ms |
| Power consumption | Typ. 10 W, max. 15 W |
| Galvanic isolation | No |
Operating conditions
| Degree of protection per EN 60529 |
IP20 back side (only with installed CompactFlash card) IP65 / NEMA 250 type 4X, dust and sprayed water protection (front side) |
Ambient conditions
Mechanical properties
Material number:
4PP120.0571-01Description:
Power Panel PP120 5.7" QVGA monochrome LC-display with touch screen (resistive); 64 MB SDRAM; Compact Flash slot (type I); ETH 10/100; RS 232; 2xUSB; metal housing, IP 65 protection (front side); 24 VDC (screw clamp 0TB103.9 or cage clamp 0TB103.91 must be ordered separately).
Mandatory Accessories
Accessories
CompactFlash cards
| 5CFCRD.0064-03 | CompactFlash 64 MB Western Digital (SLC) |
| 5CFCRD.0128-03 | CompactFlash 128 MB Western Digital (SLC) |
| 5CFCRD.0256-03 | CompactFlash 256 MB Western Digital (SLC) |
| 5CFCRD.0512-03 | CompactFlash 512 MB Western Digital (SLC) |
| 5CFCRD.1024-03 | CompactFlash 1 GB Western Digital (SLC) |
| 5CFCRD.2048-03 | CompactFlash 2 GB Western Digital (SLC) |
| 5CFCRD.4096-03 | CompactFlash 4 GB Western Digital (SLC) |
| 5CFCRD.8192-03 | CompactFlash 8 GB Western Digital (SLC) |
Optional Accessories
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel 100/200 User's Manual | PDF / 26 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4PP120.0571-01, 4PP120.0571-21 | ZIP / 272 KB | |
| Dimensions dxf 4PP120.0571-01, 4PP120.0571-21 | ZIP / 58 KB | |
| Dimensions pdf 4PP120.0571-01, 4PP120.0571-21 | PDF / 240 KB |