General information
| Certifications | |
| CE | |
| UL |
Keys
| Emergency switch-off | 1 |
| Label | No |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Relative humidity | |
| Operation | 5 to 95% |
| Storage | 5 to 95% |
| Vibration | |
| Operation |
1 g equivalent, 10 to 58 Hz; 0.075 mm 58 to 150 Hz; 9.8 m/s² 20 cycles per axis |
| Shock | |
| Operation | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
| Storage | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Mechanical properties
| Dimensions | |
| Width | 96 mm |
| Height | 96 mm |
| Depth | 51 mm |
Material number:
4E0060.01-090Description:
PANELWARE special keypad module, blue E-Stop button
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4E0060.01-090 | PDF / 42 KB | |
| Provit 5000 User's Manual | PDF / 34 MB |