General information
| Operation | Control by the PLC with escape sequences (no image memory) |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
24 VDC power supply
| Power consumption (typ. / max.) | 1.8 / 2.5 W |
| Input voltage | |
| Minimum | 5 VDC |
| Nominal | 5.2 VDC |
| Maximum | 5.5 VDC |
Display
| Type | LCD |
| Resolution | 4 x 20 characters |
| Backlight | |
| Type | LED backlit |
Interfaces
| COM1 | |
| Type | RS232 |
| Variant | 9-pin male DSUB connector |
| Electrical isolation | No |
| Max. distance | 15 m / 9600 bit/s with external 24 VDC power supply |
| Network-capable | No |
Keys
| Function keys | 12 with LED (yellow) |
| Number block | 12 |
| Label | 12 soft keys using slide-in labels |
| Quantity | 24 membrane keys |
Operating conditions
| Degree of protection per EN 60529 | IP65 (front) |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Relative humidity | |
| Operation | 10 to 90%, non-condensing |
| Storage | 10 to 90%, non-condensing |
Mechanical properties
| Front |
Multi-layer panel overlay with insert pockets for key labeling and company logo or machine designation |
| Dimensions | |
| Width | 145 mm |
| Height | 180 mm |
| Depth | 30 mm |
| Weight | Approx. 500 g |
Material number:
4B1260.00-490Description:
PANELWARE compact HMI, white terminal HMI (escape sequences) LCD display, 4x 20 characters backlight 12 number keys and 12 function keys 1 RS232 interface IP65 protection (front)
Further information:
Optional Accessories
Miscellaneous
| 4A0026.00-000 | PANELWARE set with legend sheets for P125/P126/P127 Compact HMI, 10 sheets |
| 4A0027.00-000 | Power supply unit for Compact HMI P120/P121/P125/P126 24 VDC, 7.5 W |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4B1250.00-490 | PDF / 90 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| Legend Strips template for 4B12x0.00-490 | ZIP / 26 KB |