General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
3IP161.60-1Description:
2005 programmable I/O processor, 850 kB SRAM, 1.5 MB FlashPROM, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, max. 12 digital inputs 24 VDC, sink, max. 12 digital outputs 24 VDC, 0.1 A, 6 analog inputs ±10 V, 14-bit, 6 analog outputs ±10 V, 12-bit, 2 outputs with +10 V and -10 V per terminal block, order 3x TB170 terminal blocks separately!
Mandatory Accessories
Optional Accessories
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3IP161.60-1 | PDF / 2 MB |