Short description
| Communication module | 1x RS232, 1x CAN bus, 1x X2X Link master |
General information
| Status indicators |
2 LEDs for transmitting/receiving data for IF1 1 LED each for transmitting/receiving data for IF2 and IF3 |
| Diagnostics | |
| Data transfer | Yes, using LED status indicators |
| Power consumption | |
| 3.3 VDC | 0.68 W |
| 5 VDC | 1.28 W |
| Total | 1.96 W |
| Electrical isolation | |
| IFx - IFx | Yes |
| PLC - IF1 | No |
| PLC - IF2 | Yes |
| PLC - IF3 | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
| KC | Yes |
Interfaces
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 2x 0TB704.9 terminal blocks separately. Replaces interface module 3IF797.9 in AS 2.4 and later |
| Slot | Slot, e.g. in the CP360 |
Material number:
3IF797.9-1Description:
- X2X connection
- CAN bus interface
- RS232 can be configured as an online interface
Mandatory Accessories
Terminal blocks
| 0TB704.9 | Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm² |
Optional Accessories
Infrastructure components
| 0AC913.93 | Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704) |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3IF797.9-1) | EXE / 509 KB | |
| V3.0 HW Upgrade (3IF797.9-1) | EXE / 508 KB | |
| V4.0 HW Upgrade (3IF797.9-1) | EXE / 412 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3IF797.9-1 | PDF / 443 KB |